IESNA:LM-63-2002 
[TEST]P981029
[MORE]TEST IS SCALED FROM ( FO44194.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-935-23L-FL-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, FLOOD OPTIC
[MORE]2300 LUMENS
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2365
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 22.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
5739.9 5723.8 5676.9 5603.2 5501.4 5377.8 5234.9 5071.1 4888.4 4687.3
4465.7 4230.3 3987.1 3747 3522.8 3310.3 3113.6 2925.8 2750.9 2585.6
2427.5 2269.8 2116.3 1945.5 1781.3 1624.6 1475.5 1330.4 1195.3 1056
903.7 746.4 595.2 456.5 334.6 234.2 161.4 109.7 79.2 63.2
50.8 40.3 31.8 24.4 18.9 14.8 13 11.6 10.3 9.2
8.3 7.4 6.8 6.1 5.6 5.2 4.8 4.3 4 3.7
3.5 3.3 3.2 3 2.8 2.7 2.5 2.4 2.3 2.3
2.2 2.1 2.1 2.1 2 1.9 1.9 1.8 1.7 1.7
1.6 1.5 1.5 1.3 1.1 0.8 0.4 0.2 0.1 0
0
